HUBBELL CANADA
Image of E1S150 Emt Strap 1 Hole 1.50 In., E1S150
Image of E1S150 Emt Strap 1 Hole 1.50 In., E1S150
Image of E1S150 Emt Strap 1 Hole 1.50 In., E1S150

Emt Strap 1 Hole 1.50 In., E1S150

Brand: TradeSelect

Catalog ID: E1S150

EMT STRAP 1 HOLE 1.50IN

Trade size: 1-1/2" (41), Carton Quantity: 25, Case Quantity: 200

General

Application

Used to support the conduit, allowing the installer to easily position the strap before mounting

Catalog Number

E1S150

Material

Steel

Type

One hole strap

UPC

626463034965

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

1