HUBBELL CANADA
Image of PEEB050 Emt To Box Pull Elbows 0.50 In., PEEB050
Image of PEEB050 Emt To Box Pull Elbows 0.50 In., PEEB050

Emt To Box Pull Elbows 0.50 In., PEEB050

Brand: TradeSelect

Catalog ID: PEEB050

EMT TO BOX PULL ELBOWS 0.50IN

Trade size: 1/2" EMT to Box, Carton Quantity: 10, Case Quantity: 100

Product details

General

Application

For use in dry locations to bond EMT conduit to a box or enclosures, or two couple two ends of EMT conduit

Catalog Number

PEEB050

Material

Zinc

Type

90 Degree Pull Elbow With Gasket

UPC

626463034989

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10

Pallet Quantity

7200

Resources and downloads