HUBBELL CANADA
Image of ENY-3SET ENY-3SET - 1" Seal Fitting for Lighting
*Representative image
Image of ENY-3SET ENY-3SET - 1" Seal Fitting for Lighting
Discontinued

ENY-3SET - 1" Seal Fitting for Lighting

Brand: Killark

Catalog ID: ENY-3SET

1" Seal Fitting for Lighting

  • Minimal turn radius for optimal spacing of both enclosures and conduit
  • Large openings for ease of access to conductors for proper dam installation
  • Engineered to latest 419 hub specifications for superior continuity and ingress protection
  • Integral bushings to protect conductors during installation
  • Furnished with two set screws on the top and bottom tap for seals requried for lighting fixtures

ENY Pendant Seals are designed for hazardous locations and meet code requirements for a safety set-screw when hanging fixtures. It supports up to 125 pounds and is made from copper-free aluminum.

General

Catalog Number

ENY-3SET

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

ENY Series

Type

Sealing Fitting

UPC

783936110547

Dimensions

Hub Size

1"

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

5