HUBBELL CANADA
1
1

ENY Series

Brand: Killark

Catalog ID: ENY-7

Killark’s ENY sealing fittings offers options for installing in both vertical and horizontal positions for harsh hazardous locations. ENY series can make for any sealing needs significant by offering a minimized turn radius for maximized installations. Options are available in copper-free aluminum and Duraloy iron with superior electro-statically applied powder coating for the best corrosive resistance.

Vertical and Horizontal Seal Fitting.

  • Minimal turn radius for optimal spacing of both enclosures and conduit
  • Large openings for ease of access to conductors for proper dam installation
  • Engineered to latest 419 hub specifications for superior continuity and ingress protection
  • integral bushings to protect conductors during installation

General

Application

To minimize the passage of gases and vapors from one electrical installation to another through the conduit system. To confine any explosions from sealed enclosures and prevent pressure pilling between conduit systems.

Catalog Number

ENY-7

Color

Gray

Finish Type

Powder Epoxy Paint

Material

Copper-free aluminum (less than 4/10 of 1%)

Series

ENY Series

Type

Sealing Fitting

UPC

783936186603

Dimensions

Height

8.01 in

Hub Size

2-1/2"

Weight

2.8 lb

Width

3.34 in

Certifications And Compliance

Hazardous Rating(s)

Class I, Divisions 1 & 2, Groups C, DClass II, Divisions 1 & 2, Groups E, F, GClass III, Divisions 1 & 2

Nema Rating

3R

UL File Number

E10514

Logistics

Carton Quantity

1