HUBBELL CANADA
EP 1 HP Series Electric/Hydraulic Pump, 115/230V-AC, Use with all 10,000 psi remote HYPRESS™ crimpers and cutters
Image of EP101HP EP 1 HP Series Electric/Hydraulic Pump, 115/230V-AC, Use with all 10,000 psi remote HYPRESS™ crimpers and cutters
Image of EP101HP EP 1 HP Series Electric/Hydraulic Pump, 115/230V-AC, Use with all 10,000 psi remote HYPRESS™ crimpers and cutters

EP 1 HP Series Electric/Hydraulic Pump, 115/230V-AC, Use with all 10,000 psi remote HYPRESS™ crimpers and cutters

Brand: Burndy

Catalog ID: EP101HP

Pump, EP 1 HP Series, 10K psi, 115/230V-AC.

  • Heavy duty design
  • Roll cage
  • Quick disconnect hydraulic coupler
  • Oil level window
  • 8 quart reservoir
  • Factory set output pressure
  • 1 HP motor dual voltage/hertz

General

Application

Pumping

Application - For Use On

Use with 10,000 psi Remote Hydraulic Crimpers and Cutters

Catalog Number

EP101HP

Power Source

1 HP 115/230V-AC; 60 Hz Motor

Product Type

Pump, Hydraulic 10,000 PSI

Tool Type

Pump, Electric Hydraulic

Type

Pump

UPC

781810033210

UPC 14 Digit GTIN

00781810033210

Dimensions

Dimensions

18.5 in x 11.75 in x 18.75 in

Height

18.75 in

Length

18.5 in

Weight

72 lb

Width

11.75 in

Electrical Ratings

Current Draw Max

10 Amperes

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Power Source

1 HP 115/230V-AC; 60 Hz Motor

Logistics

Package Contents

Pump only