
Brand: Burndy
Catalog ID: MRE1022NV
Nylon and Vinyl insulated Terminals and Splices,provide a complete positive crimp each time
Application
Application - For Use On
Nylon and Vinyl Insulated Terminals and Splices
Catalog Number
MRE1022NV
Die Type
Permanent Die Grooves
EU RoHS Indicator
Yes
Tool Type
Full Cycle Ratchet Crimper
Trade Name
HYTOOL™
UPC
781810512999
UPC 14 Digit GTIN
00781810512999
Dimensions
10.68 in x 3 in x 1 in
Height
1 in
Length
10.68 in
Weight
1.3 lb
Width
3 in
Crimping Ranges
Copper: #22 AWG - #10 AWG
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Package Contents
Tool only