HUBBELL CANADA
Image of Y122CMR Ergonomic Full Cycle Ratchet Hand Crimper, #12 AWG - #2 AWG Copper Stranded, Solid and Flex Wire, For use with Copper Terminals, Splices and C-Taps
Image of Y122CMR Ergonomic Full Cycle Ratchet Hand Crimper, #12 AWG - #2 AWG Copper Stranded, Solid and Flex Wire, For use with Copper Terminals, Splices and C-Taps
AdjustmentKnob
Close up of Bug Embossment

Ergonomic Full Cycle Ratchet Hand Crimper, #12 AWG - #2 AWG Copper Stranded, Solid and Flex Wire, For use with Copper Terminals, Splices and C-Taps

Brand: Burndy

Catalog ID: Y122CMR

Ergonomic Full Cycle Ratchet Hand Crimper, #12 AWG - #2 AWG Copper.

  • Overmolded comfort grip handles
  • Easy groove identification with color coded dies
  • UL Listed/CSA Certified connections when used with recommended BURNDY terminals/splices
  • Die index embossment for all 6 wire ranges
  • Emergency release mechanism in case of misalignment or mistaken die choice
  • Two different kits are also available with a selection of connectors in a sturdy metal carrying case (Y122CMRKIT and Y122CMRCIKIT)

Ratchet Compression Tool, Long Handles And Overmolded Grips Provide Low Handle Force And Increase Ergonomics

Product details

General

Application

Crimping

Application - For Use On

#12-2 AWG Copper Terminals and Splices and #14-4 AWG Thin-Wall C-Taps

Catalog Number

Y122CMR

Die Type

Rotating Die Wheel

EU RoHS Indicator

No

Tool Type

Full Cycle Ratchet Crimper

Trade Name

HYTOOL™

UPC

781810659694

UPC 14 Digit GTIN

00781810659694

Dimensions

Dimensions

10.38 in x 0.75 in x 3.00 in

Height

3 in

Length

10.38 in

Weight

1.3 lb

Width

0.75 in

Conductor Related

Crimping Ranges

Copper: #12 AWG - #2 AWG Stranded, Solid and Flex

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Package Contents

Tool only