HUBBELL CANADA
ES25A4W, Insulated Aluminum Service Entrance Compression Sleeve
Image of ES25A4W ES25A4W, Insulated Aluminum Service Entrance Compression Sleeve
Image of ES25A4W ES25A4W, Insulated Aluminum Service Entrance Compression Sleeve

ES25A4W, Insulated Aluminum Service Entrance Compression Sleeve

Brand: Burndy

Catalog ID: ES25A4W

SIDE A: 1/0STR AL-CU COLOR: YELLOW SIDE B: 6 ACSR, 5,6STR AL-CU, 4SOL AL-CU COLOR: BLUE.

  • Pre-insulated service entrance compression connector
  • Polyethylene caps prevent dirt from accumulating in barrel, grip cable for easy two-hand installation, seal out moisture
  • Connector is anchored to jacket assuring the connector is under the die when crimping
  • Prefilled with joint compound and stripsealed to limit oxidation and increase life of the connection

General

Catalog Number

ES25A4W

Color Code - Side A

Yellow

Color Code - Side B

Blue

Die Index

BG or 5/8

Insulation

Y

Insulation Type

Nylon

Material

Aluminum

Plated

Yes

Plating Type

Tin

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Service Entrance Connectors

Product Type

Compression

Trade Name

INSULINK™

Type

Insulated Service Entrance Connectors

UPC

781810097977

UPC 14 Digit GTIN

00781810097977

Dimensions

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Dimension - Outside Diameter inch

.75 in

Conductor Related

Conductor - ACSR Str Size B

6 (6/1) Turkey AWG

Conductor - ACSR Str Size B Range

6 (6/1) Turkey AWG

Conductor - AL Str Size A

1/0 AWG

Conductor - AL Str Size A Range

1/0 AWG

Conductor - AL Str Size B

6 AWG;5 AWG

Conductor - AL Str Size B Range

6 AWG-5 AWG

Conductor - Copper Solid Size B

4 AWG

Conductor - Copper Str Size A

1/0

Conductor - Copper Str Size A Range

1/0

Conductor - Copper Str Size B

6 AWG;5 AWG

Conductor - Copper Str Size B Range

6 AWG-5 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

24000