
Brand: Burndy
Catalog ID: ES25R25R
Application
For Insulated Combinations Of Copper, Aluminum, ACSR Compressed Conductors And In Overhead Distribution
Catalog Number
ES25R25R
Color Code - Side A
Yellow
Color Code - Side B
Yellow
Die Index
BG or 5/8
EU RoHS Indicator
Yes
Insulation Type
Nylon
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Sub Brand
INSULINK
Trade Name
INSULINK™
Type
Insulated Service Entrance Connectors
UPC
781810149300
UPC 14 Digit GTIN
00781810149300
Dimension - Outside Diameter inch
.75 in
Conductor - ACSR Str Size A
1 (6/1) Robin AWG;1/0 (6/1) Raven AWG
Conductor - ACSR Str Size A Range
1 (6/1) Robin AWG-1/0 (6/1) Raven AWG
Conductor - ACSR Str Size B
1 (6/1) Robin AWG;1/0 (6/1) Raven AWG
Conductor - ACSR Str Size B Range
1 (6/1) Robin AWG-1/0 (6/1) Raven AWG
Conductor - AL Str Size A
1/0 AWG;1 AWG (19 Str.)
Conductor - AL Str Size A Range
1/0 AWG-1 AWG (19 Str.)
Conductor - AL Str Size B
1/0 AWG;1 AWG (19 Str.)
Conductor - AL Str Size B Range
1/0 AWG-1 AWG (19 Str.)
Conductor - Copper Str Size A
1/0 AWG;1 AWG (19 Str.)
Conductor - Copper Str Size A Range
1/0 AWG-1 AWG (19 Str.)
Conductor - Copper Str Size B
1/0 AWG
Conductor - Copper Str Size B Range
1/0 AWG
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
24000