
Brand: Burndy
Catalog ID: ES25R25RBOX
Catalog Number
ES25R25RBOX
Die Index
BG
Insulation
Y
Insulation Type
Nylon
Material
Aluminum
Plated
Yes
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Service Entrance Connectors
Product Type
Compression
Trade Name
INSULINK™
Type
Insulated Service Entrance Connectors
UPC
781810191705
UPC 14 Digit GTIN
00781810191705
Dimension - L Length Overall mm
70 mm
Dimension - Length Overall inch
2.75 in
Dimension - Outside Diameter inch
.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size A
1/0 STR, 1 STR
Conductor - ACSR Str Size B
1/0 STR, 1 STR
Conductor - AL Str Size A
1/0 STR
Conductor - AL Str Size B
1/0 STR
Conductor - Copper Str Size A
1/0 STR
Conductor - Copper Str Size B
1/0 STR
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
24
Pallet Quantity
11136