HUBBELL CANADA
ES2R2WG1, Service Entrance Sleeve Kit, contains 2 Insulated Sleeves, 1 Uninsulated Sleeve
Image of ES2R2WG1 ES2R2WG1, Service Entrance Sleeve Kit, contains 2 Insulated Sleeves, 1 Uninsulated Sleeve
Image of ES2R2WG1 ES2R2WG1, Service Entrance Sleeve Kit, contains 2 Insulated Sleeves, 1 Uninsulated Sleeve

ES2R2WG1, Service Entrance Sleeve Kit, contains 2 Insulated Sleeves, 1 Uninsulated Sleeve

Brand: Burndy

Catalog ID: ES2R2WG1

KIT CONTAINS:(2) ES2R2W & (1) YSU2R2W RED: 2 ACSR, 1 & 2 STR CU/AL ORANGE: 4 ACSR, 3 & 4 STR & 2 SOL CU/AL.

  • Pre-insulated service entrance compression connector
  • Polyethylene caps prevent dirt from accumulating in barrel, grip cable for easy two-hand installation, seal out moisture
  • Connector is anchored to jacket assuring the connector is under the die when crimping
  • Prefilled with joint compound and stripsealed to limit oxidation and increase life of the connection

General

Catalog Number

ES2R2WG1

Die Index

BG

Insulation

Y

Insulation Type

Nylon

Material

Aluminum

Plated

Yes

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Service Entrance Connectors

Product Type

Compression

Type

Insulated Service Entrance Connectors

UPC

781810089019

UPC 14 Digit GTIN

00781810089019

Dimensions

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Dimension - Outside Diameter inch

.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

4500