HUBBELL CANADA
ESXR240AD4 - 240V Red Strobe, 1-1/4" Stanchion Mount
Image of ESXR240AD4 ESXR240AD4 - 240V Red Strobe, 1-1/4" Stanchion Mount
Image of ESXR240AD4 ESXR240AD4 - 240V Red Strobe, 1-1/4" Stanchion Mount
Discontinued

ESXR240AD4 - 240V Red Strobe, 1-1/4" Stanchion Mount

Brand: Killark

Catalog ID: ESXR240AD4

240V Red Strobe, 1-1/4" Stanchion Mount

  • Electronic component temperature range –40?C to +55?C
  • NEC temperature code, T6 (<85°C)
  • Flash rate–85 flashes per minute
  • Xenon type lamp
  • Voltage and amperage: 12-74 VDC: Draws 1.25A avg. @ 12 VDC tapering to 0.2A avg. @ 74 VDC, .75A avg. @ 24 VDC
  • 120 VAC (50/60 HZ): Draws 0.30A avg.
  • 240 VAC (50/60 HZ): Draws 0.17A avg.
  • Power supply output: 13 watts standard 11 watts for 12-74 VDC

The ESX Series Explosion Proof Xenon Strobe is designed for warning and signaling applications. This fixture is made with a cast copper-free aluminum housing and are powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments.

General

Catalog Number

ESXR240AD4

Finish Type

Powder Epoxy Paint

Lamp Type

Flashing

Light Source

  • Xenon
  • Xenon

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Stanchion 25°
  • Stanchion 25°

Optic Type

Glass Globe - Red

Product Family

Lighting

Series

ESX Series

UPC

783936106373

Dimensions

Hub Size

1-1/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

240 VAC

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2