HUBBELL CANADA
Image of ESXR240AX2 ESXR240AX2 - 240V Red Strobe, 3/4" Ceiling Mount
Image of ESXR240AX2 ESXR240AX2 - 240V Red Strobe, 3/4" Ceiling Mount
Discontinued

ESXR240AX2 - 240V Red Strobe, 3/4" Ceiling Mount

Brand: Killark

Catalog ID: ESXR240AX2

240V Red Strobe, 3/4" Ceiling Mount

  • Electronic component temperature range –40?C to +55?C
  • NEC temperature code, T6 (<85°C)
  • Flash rate–85 flashes per minute
  • Xenon type lamp
  • Voltage and amperage: 12-74 VDC: Draws 1.25A avg. @ 12 VDC tapering to 0.2A avg. @ 74 VDC, .75A avg. @ 24 VDC
  • 120 VAC (50/60 HZ): Draws 0.30A avg.
  • 240 VAC (50/60 HZ): Draws 0.17A avg.
  • Power supply output: 13 watts standard 11 watts for 12-74 VDC

The ESX Series Explosion Proof Xenon Strobe is designed for warning and signaling applications. This fixture is made with a cast copper-free aluminum housing and are powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments.

General

Catalog Number

ESXR240AX2

Finish Type

Powder Epoxy Paint

Lamp Type

Flashing

Light Source

  • Xenon
  • Xenon

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Ceiling
  • Ceiling

Optic Type

Glass Globe - Red

Product Family

Lighting

Series

ESX Series

UPC

783936106397

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

240 VAC

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2