

Brand: AccelTex Solutions
Catalog ID: ATS-01693
Acceltex's Bi-directional Ethernet Surge Suppressor is expertly designed to shield your network equipment from the harmful effects of static electricity buildup and discharge, which can compromise both operation and longevity. This surge suppressor supports a wide array of Ethernet standards, including 802.3at (PoE+), 802.3af (PoE), and 802.3bt (PoE++), making it exceptionally adaptable for diverse network configurations that demand high power and rapid data transfer rates. Capable of handling up to 10Gbps Ethernet connections, it ensures sustained optimal network performance and uninterrupted service, even amidst electrical fluctuations.
Ideal for enterprise-level networks, data centers, or sophisticated smart home systems, the Acceltex 10Gbps Ethernet Surge Suppressor is a crucial investment for boosting network durability, enhancing reliability, and prolonging the lifespan of your equipment.
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Catalog Number
ATS-01693
Connector Type
RJ-45 Jack
Data Transfer Rate
1/10 Gbps
Installation Type
Integrated Mounting Feet and DIN Rail Clip
Insulation R-Value
Greater than 10,000 megaohms
Material - Housing
Cast Aluminum
Operating Temperature
-40 to 85 °C
Technology
802.11ax, 802.3af, 802.3at
UPC
662620436999
Dimensions
5.25 in x 1.75 in x 2.25 in
Height
2.25 in
Length
5.25 in
Width
1.75 in
Maximum Clamping Voltage
24-650V, 64-650V, PoE 6V-18.3V
Operating Voltage
Data 56 to 58V, PoE 58 V
Data Transfer Rate
1/10 Gbps
Humidity
0-95% non-condensing
Operating Temperature
-40 to 85 °C
Storage Temperature Range
'-40 to 194 F (-40 to 90 C)
Connector Type
RJ-45 Jack