
Brand: Killark
Catalog ID: EXB-NFD-2003P
Killark EXB-NFD / EXB-FDS Series of Hazardous Location Disconnect Switches provide local means of disconnect of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Configurations are available in both non-fused (EXB-NFD) and fused (EXB-FDS) disconnect switches.
Application
Catalog Number
EXB-NFD-2003P
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Operating Temperature Celcius Max
40 Degree
Series
EXB-NFD Series
Size
12" x 24" x 8"
Type
UPC
783936132310
Depth
15.9375 in
Height
28.375 in
Size
12" x 24" x 8"
Weight
170 lb
Width
16.375 in
Frequency Rating
60 Hz
Primary Voltage
600 VAC
ATEX File Number
PTB 07 ATEX 1024x
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3, 4, 4X, 7(B, C, D), 9(E, F, G)
UL File Number
E10514 / E83969 / E12379
Operating Temperature Celcius Max
40 Degree