HUBBELL CANADA
EXB/XJB Series- Aluminum Mounting Pan- 18-1/2"x39"- Fits 20"x40" Box
Image of 7999-3 EXB/XJB Series- Aluminum Mounting Pan- 18-1/2"x39"- Fits 20"x40" Box
*Representative image
Image of 7999-3 EXB/XJB Series- Aluminum Mounting Pan- 18-1/2"x39"- Fits 20"x40" Box
Discontinued

EXB/XJB Series- Aluminum Mounting Pan- 18-1/2"x39"- Fits 20"x40" Box

Brand: Killark

Catalog ID: 7999-3

EXB/XJB Series- Aluminum Mounting Pan- Pan Size 18-1/2" x 39"- Fits 20" x 40" Box

  • Mounting pans are 1/8” or 3/16” thick sheet aluminum and are sized to provide the maximum usable surface area when installed.
  • Made of high strength, light weight, corrosion resistant 6061-T6 aluminum sheet stock.

Mounting pans are 3/16" thick sheet aluminum and sized to provide the maximum usable surface area when installed.

General

Application

For use with EXB and EXBLT Series enclosures.

Catalog Number

7999-3

Color

Gray

EU RoHS Indicator

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Enclosures

Series

EXB Series

Type

Mounting Pan

UPC

783936982847

Dimensions

Gross Weight with Packaging

15

Certifications And Compliance

EU RoHS Indicator