HUBBELL CANADA
EXB/XJB Series- Aluminum Mounting Pan- 7"x14-1/2"- Fits 8"x15" Box
Image of 7996-5 EXB/XJB Series- Aluminum Mounting Pan- 7"x14-1/2"- Fits 8"x15" Box
*Representative image
Image of 7996-5 EXB/XJB Series- Aluminum Mounting Pan- 7"x14-1/2"- Fits 8"x15" Box
Discontinued

EXB/XJB Series- Aluminum Mounting Pan- 7"x14-1/2"- Fits 8"x15" Box

Brand: Killark

Catalog ID: 7996-5

EXB/XJB Series- Aluminum Mounting Pan- Pan Size 7" x 14-1/2"- Fits 8" x 15" Box

  • Mounting pans are 1/8” or 3/16” thick sheet aluminum and are sized to provide the maximum usable surface area when installed.
  • Made of high strength, light weight, corrosion resistant 6061-T6 aluminum sheet stock.

Mounting pans are 1/8" thick sheet aluminum and sized to provide the maximum usable surface area when installed.

General

Application

For use with EXB and EXBLT Series enclosures.

Catalog Number

7996-5

Color

Gray

EU RoHS Indicator

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Enclosures

Series

EXB Series

Type

Mounting Pan

UPC

783936982625

Dimensions

Gross Weight with Packaging

1.21

Certifications And Compliance

EU RoHS Indicator