HUBBELL CANADA
Extension For A 4.69 Inches Square Box, 1.5 In.Ches Deep, 3 Cubic Inches, With 0.5 In.Ches Knockout, 73151KBAR
Image of 73151KBAR Extension For A 4.69 Inches Square Box, 1.5 In.Ches Deep, 3 Cubic Inches, With 0.5 In.Ches Knockout, 73151KBAR
Image of 73151KBAR Extension For A 4.69 Inches Square Box, 1.5 In.Ches Deep, 3 Cubic Inches, With 0.5 In.Ches Knockout, 73151KBAR
Image of 73151KBAR Extension For A 4.69 Inches Square Box, 1.5 In.Ches Deep, 3 Cubic Inches, With 0.5 In.Ches Knockout, 73151KBAR

Extension For A 4.69 Inches Square Box, 1.5 In.Ches Deep, 3 Cubic Inches, With 0.5 In.Ches Knockout, 73151KBAR

Brand: TradeSelect

Catalog ID: 73151KBAR

Extension for a 4.69 Inches Square Box, 1.5 Inches Deep, 3 Cubic Inches, With 0.5 Inches Knockout.

Extension for a 4.69 Inches Square Box, 1.5 Inches Deep, 3 Cubic Inches, With 0.5 Inches Knockout

This Hubbell® extension ring can be placed on a 4-11/16 in. Square Box to provide additional depth of 1-1/2 in., or an extra capacity of 30 cu.in.

General

Application

Boxes are installed in ceiling or wall junctions or stove & dryer receptacles. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.

Bracket Type

No Bracket

Catalog Number

73151KBAR

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

4 x 1/2 in, 2 x 3/4 in, 4 x ½-3/4 in Comb ination

Knockouts - End

4 x ½-3/4in Combination

Knockouts - Side

4 x 1/2in, 2 x 3/4in

Material

Steel

Number of Gang(s)

2-Gang

Plaster Ears

No

Size

4-11/16 in

Type

Extension Ring

UPC

626463002339

Wiring System

Conduit

Dimensions

Actual Depth

1.5 in

Knockouts - End

4 x ½-3/4in Combination

Knockouts - Side

4 x 1/2in, 2 x 3/4in

Raised Ground

No

Size

4-11/16 in

Weight

0.47 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Gangable

No

Knockouts

4 x 1/2 in, 2 x 3/4 in, 4 x ½-3/4 in Comb ination

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Pallet Quantity

1400