HUBBELL CANADA
Extension Ring For 4-11/16 In.Square Box, 1-1/2 In. Deep, 30 Cu. In.,with Concentric, 1/2 & 3/4 In., And 1/2 In.KO (40-Pack), H73151KBAR
Image of H73151KBAR Extension Ring For 4-11/16 In.Square Box, 1-1/2 In. Deep, 30 Cu. In.,with Concentric, 1/2 & 3/4 In., And 1/2 In.KO (40-Pack), H73151KBAR
Image of H73151KBAR Extension Ring For 4-11/16 In.Square Box, 1-1/2 In. Deep, 30 Cu. In.,with Concentric, 1/2 & 3/4 In., And 1/2 In.KO (40-Pack), H73151KBAR

Extension Ring For 4-11/16 In.Square Box, 1-1/2 In. Deep, 30 Cu. In.,with Concentric, 1/2 & 3/4 In., And 1/2 In.KO (40-Pack), H73151KBAR

Brand: TradeSelect

Catalog ID: H73151KBAR

Extension Ring For 4-11/16 In.Square Box, 1-1/2 In. Deep, 30 Cu. In.,with Concentric, 1/2 & 3/4 In., And 1/2 In.KO (40-Pack)

General

Application

Boxes are installed in ceiling or wall junctions or stove & dryer receptacles. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.

Bracket Type

No Bracket

Catalog Number

H73151KBAR

Color

Gray

Gangable

No

Material

Steel

Type

Extension Ring

UPC

805035056660

Wiring System

Conduit

Certifications And Compliance

Certified Listed

CETL

Configuration

Bracket Type

No Bracket

Gangable

No

Logistics

Carton Quantity

40