HUBBELL CANADA
Extension Ring For 4 In. Square Box, 1-1/2 In. Deep, 21 Cu. In., With Concentric, 1/2 & 3/4 In., And 1/2 In. Ko (50-Pack), 53151K
Image of 53151K Extension Ring For 4 In. Square Box, 1-1/2 In. Deep, 21 Cu. In., With Concentric, 1/2 & 3/4 In., And 1/2 In. Ko (50-Pack), 53151K
Image of 53151K Extension Ring For 4 In. Square Box, 1-1/2 In. Deep, 21 Cu. In., With Concentric, 1/2 & 3/4 In., And 1/2 In. Ko (50-Pack), 53151K
play
3D View
Image of 53151K Extension Ring For 4 In. Square Box, 1-1/2 In. Deep, 21 Cu. In., With Concentric, 1/2 & 3/4 In., And 1/2 In. Ko (50-Pack), 53151K

Extension Ring For 4 In. Square Box, 1-1/2 In. Deep, 21 Cu. In., With Concentric, 1/2 & 3/4 In., And 1/2 In. Ko (50-Pack), 53151K

Brand: TradeSelect

Catalog ID: 53151K

Extension ring for 4 In. Square Box, 1-1/2 in. Deep, 21 Cu. In., with Concentric, 1/2 & 3/4 in., and 1/2 in. KO (50-Pack)

Self-tapping screws virtually eliminate stripping

General

Application

Boxes are installed in ceiling or wall junctions. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.

Bracket Type

No Bracket

Catalog Number

53151K

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

4 x 1/2 in, 6 x ½-3/4 in Comb ination

Knockouts - End

4 x 1/2in, 2 x ½-3/4in Combination

Knockouts - Side

4 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

2-Gang

Plaster Ears

No

Size

4 in

Type

Extension Ring

UPC

626463003350

Wiring System

Conduit

Dimensions

Actual Depth

1.5 in

Knockouts - End

4 x 1/2in, 2 x ½-3/4in Combination

Knockouts - Side

4 x ½-3/4in Combination

Raised Ground

No

Size

4 in

Weight

0.38 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Gangable

No

Knockouts

4 x 1/2 in, 6 x ½-3/4 in Comb ination

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

50

Pallet Quantity

2250