HUBBELL CANADA
Image of 4903PLG120 Extra Heavy Duty 20A 3-Way Toggle Switch, Green
Image of 4903PLG120 Extra Heavy Duty 20A 3-Way Toggle Switch, Green
Discontinued

Extra Heavy Duty 20A 3-Way Toggle Switch, Green

Brand: Bryant

Catalog ID: 4903PLG120

3 WAY TOG, IND GRD, 20A 120V, PL-GRN

General

Application

Back and Side Wired

Catalog Number

4903PLG120

Color

Green

Product Family

Extra Heavy Duty

Style

Three Way

Type

Toggle

UPC

781786490369

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Logistics

Carton Quantity

10