HUBBELL CANADA
EY-6TM - 2" EY Seal Fitting Iron, w/nipple Male/Female
Image of EY-6TM EY-6TM - 2" EY Seal Fitting Iron, w/nipple Male/Female
*Representative image
Image of EY-6TM EY-6TM - 2" EY Seal Fitting Iron, w/nipple Male/Female

EY-6TM - 2" EY Seal Fitting Iron, w/nipple Male/Female

Brand: Killark

Catalog ID: EY-6TM

2" EY Seal Fitting Iron, w/nipple Male/Female

  • Large opening for easy packing of fiber and pouring of compound
  • Integral bushings in conduit hubs to protect conductor insulation from damage
  • NPT tapped hubs to ensure ground continuity
  • 25% conductor fill
  • EY-T style supplied with removable close nipples

Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EY-6TM

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Iron

Product Family

Fittings

Series

EY Series

Type

Sealing Fitting With Nipple

UPC

783936111582

Dimensions

Gross Weight with Packaging

6.3

Hub Size

2"

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514