HUBBELL CANADA
Image of EYD-1 EYD-1 - 1/2" EYD Drain Seal Fitting, Aluminum
*Representative image
Image of EYD-1 EYD-1 - 1/2" EYD Drain Seal Fitting, Aluminum
play
3D View
Discontinued

EYD-1 - 1/2" EYD Drain Seal Fitting, Aluminum

Brand: Killark

Catalog ID: EYD-1

1/2" EYD Drain Seal Fitting, Aluminum

  • Large opening for easy packing of fiber and pouring of compound
  • Integral bushings in conduit hubs to protect conductor insulation from damage
  • NPT tapped hubs to ensure ground continuity
  • 25% conductor fill
  • EYD-T style supplied with removable close nipples
  • Simple to install internal drain to allow condensation to weep and conduit system to breathe

Killark’s sealing fittings offers a wide variety of seal off options for harsh hazardous locations. From small to large hub sizes to vertical and horizontal mounting, EY series can make for any sealing needs significant. Options are available in copper-free aluminum and Duraloy iron with superior electro-statically applied powder coating for the best corrosive resistance.

General

Catalog Number

EYD-1

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

EYD Series

Type

Sealing Fitting

UPC

783936028729

Dimensions

Hub Size

1/2"

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

5