


Brand: Killark
Catalog ID: EYD-3
Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.
Application
Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Catalog Number
EYD-3
Color
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
EYD Series
Type
Sealing Fitting
UPC
783936110738
Dimensions
5 in x 10 in x 0.1 in
Gross Weight with Packaging
0.81
Height
0.1 in
Hub Size
1"
Length
5 in
Width
10 in
EU RoHS Indicator
Carton Quantity
25