HUBBELL CANADA
Image of EYD-3M EYD-3M - 1" EYD Drain Seal Fitting Iron
*Representative image
Image of EYD-3M EYD-3M - 1" EYD Drain Seal Fitting Iron
play
3D View
Discontinued

EYD-3M - 1" EYD Drain Seal Fitting Iron

Brand: Killark

Catalog ID: EYD-3M

1" EYD Drain Seal Fitting Iron

  • Large opening for easy packing of fiber and pouring of compound
  • Integral bushings in conduit hubs to protect conductor insulation from damage
  • NPT tapped hubs to ensure ground continuity
  • 25% conductor fill
  • EYD-T style supplied with removable close nipples
  • Simple to install internal drain to allow condensation to weep and conduit system to breathe

Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EYD-3M

Color

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Iron

Product Family

Fittings

Series

EYD Series

Type

Sealing Fitting

UPC

783936111650

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

1.84

Height

0.1 in

Hub Size

1"

Length

5 in

Width

10 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

5