

Brand: CHANCE Utility
Catalog ID: 6503
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
6503
Coating
Galvanized, ASTM A-153
Material
Steel
Type
Eyenuts
UPC
096359073376
Dimensions
3.188 in x 2.500 in x 1.340 in
Distance From Pole
N/A
Height
1.34 in
Length
3.188 in
Weight
0.64 lb
Width
2.5 in
Pallet Quantity
2400