HUBBELL CANADA
Image of 6502 EYENUT, STANDARD, 5/8"
Image of 6502 EYENUT, STANDARD, 5/8"

EYENUT, STANDARD, 5/8"

Brand: CHANCE Utility

Catalog ID: 6502

Standard eyenut that fits 5/8" diameter bolts. Most commonly used for deadending, back-guying, and attaching pole head guys on the threaded ends of crossarm bolts. Drop-forged hot dip galvanized steel. RUS Listed.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Tensile strength rating is 13,550 lbs
  • Meets the requirements of ANSI C135.5

General

Catalog Number

6502

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Eyenuts

UPC

096359073369

Dimensions

Dimensions

3.250 in x 2.500 in x 1.375 in

Height

1.375 in

Length

3.25 in

Weight

0.66 lb

Width

2.5 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.5

RUS Listed Reference

aa - Nut, eye

Logistics

Pallet Quantity

2400