HUBBELL CANADA
EYMF-2 - 90° 3/4" Aluminum, Plugged Elbow
Image of EYMF-2 EYMF-2 - 90° 3/4" Aluminum, Plugged Elbow
*Representative image
Image of EYMF-2 EYMF-2 - 90° 3/4" Aluminum, Plugged Elbow

EYMF-2 - 90° 3/4" Aluminum, Plugged Elbow

Brand: Killark

Catalog ID: EYMF-2

90° 3/4" Aluminum, Plugged Elbow

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Killark elbow series designed to change direction in rigid IMC conduit systems. Our plugged elbows to change direction 90° in rigid or IMC conduit systems where space is limited and access is needed for pulling conductors or maintenance. This is series is offered in our copper-free aluminum painted with our superior corrosive resistant electro-statically applied powder coat paint.

General

Application

Catalog Number

EYMF-2

Color

Silver

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

EYMF Series

Type

UPC

783936110431

Dimensions

Dimensions

4.75 in x 4.75 in x 2.75 in

Gross Weight with Packaging

0.29

Height

2.75 in

Hub Size

3/4"

Length

4.75 in

Width

4.75 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5