

Brand: GAI-Tronics
Catalog ID: GC-AC3
Catalog Number
GC-AC3
Color
RAL5017 Blue
Enclosure Type
Cast Aluminum
Series
EZ Page Intercom Series
UPC
783586329054
Weather Rating
IP 55
Cubic Capacity
425.4488 cu.in
Depth
5.45 in
Height
11.2 in
Weight
10.93 lb
Width
6.97 in
Voltage Rating
207/256 VAC
Certified Listed
CE
Weather Rating
IP 55
Temperature Range
-40° F to +158° F