HUBBELL CANADA
EZ1 - EZ Series Vertical Conduit Seal-off with Preinstalled Dam Solution
Image of EZ1 EZ1 - EZ Series Vertical Conduit Seal-off with Preinstalled Dam Solution
Image of EZ1 EZ1 - EZ Series Vertical Conduit Seal-off with Preinstalled Dam Solution
play
3D View
play
+1
Image of EZ1 EZ1 - EZ Series Vertical Conduit Seal-off with Preinstalled Dam Solution

EZ1 - EZ Series Vertical Conduit Seal-off with Preinstalled Dam Solution

Brand: Killark

Catalog ID: EZ1

Killark’s EZ Seal offers the fastest and safest way to pour a seal fitting for hazardous classified electrical conduit systems. Its revolutionary and unconventional design offers virtually zero preparation prior to pouring the seal. The EZ Seal is the only seal-off on the market that allows the installer 360 degrees of unimpeded access to the conductors with minimal packing fiber required to dam the seal due to a preinstalled solution. No more tooling or frustrating attempts to separate the wires during the prepping process due to little spacing. Use everyone’s favorite two-part epoxy resin, CELOX™ as the compound solution for fastest results.

  • Symmetrical and uniform design allows for a quicker installation due to immediate connection to the conduit – no more lining up pouring spouts
  • Minimal turn radius offering optimized spacing for both enclosures and conduit
  • 360° unimpeded access to potting chamber allowing simplified compound pouring
  • Pre-installed disc brush damming technology to drastically reduce packing fiber and installation time
  • Retrofittable in case the need to rerun wires occur
  • Certified to both fast curing two-part epoxy resin, CELOX, and the traditional SC sealing compound
  • Type 3R rated for outdoor applications

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system

Catalog Number

EZ1

Finish Type

Natural

Material

Copper-free aluminum (less than 4/10 of 1%)

Series

EZ Seal Series

UPC

783936185477

Dimensions

Height

4.445 in

Hub Size

1/2"

Weight

0.44 lb

Width

1.6 in

Certifications And Compliance

Hazardous Rating(s)

Class I, Divisions 1 & 2, Groups A, B, C, DClass II, Divisions 1 & 2, Groups E, F, GClass III, Divisions 1 & 2

Nema Rating

3R

UL File Number

E10514

Logistics

Carton Quantity

10