HUBBELL CANADA
EZLite Remote® Series, Exothermic Weld Metal
Image of TW90EZ EZLite Remote® Series, Exothermic Weld Metal
Image of TW90EZ EZLite Remote® Series, Exothermic Weld Metal

EZLite Remote® Series, Exothermic Weld Metal

Brand: Burndy

Catalog ID: TW90EZ

90 GM weld metal for the purpose of exothermically welding or bonding using the EZ Lite Remote® Electric Ignition System. Packaged in quantities of 10 tubes of weld metal, 10 ignitors and 10 steel discs. For welding copper to copper, copper to steel and copper to copper-clad steel.

  • 90 GM weld metal for use in the EZ Lite Remote Electric Ignition System
  • Packaged in quantities of 10 tubes of weld metal, 10 ignitors and 10 steel discs
  • For welding copper to copper, copper to stel, and copper to copper-clad steel

General

Catalog Number

TW90EZ

Material

Copper Mill Scale

Product Type

Weld Metal

Series

EZLite Remote® Series

UPC

781810573013

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

50

Pallet Quantity

5400