HUBBELL CANADA
EZS070A2-T - HID 70W Quadri-Volt High Pressure Sodium 3/4" Trunnion Mount
Image of EZS070A2-T EZS070A2-T - HID 70W Quadri-Volt High Pressure Sodium 3/4" Trunnion Mount
Image of EZS070A2-T EZS070A2-T - HID 70W Quadri-Volt High Pressure Sodium 3/4" Trunnion Mount
Discontinued

EZS070A2-T - HID 70W Quadri-Volt High Pressure Sodium 3/4" Trunnion Mount

Brand: Killark

Catalog ID: EZS070A2-T

HID 70W Quadri-Volt High Pressure Sodium 3/4" Trunnion Mount

  • Trunnion mounted–Trunnion yoke of 316 grade stainless steel attaches via mounting blocks to fixture ballast housing
  • Factory sealed–No external seal needed
  • Corrosion resistant–Fixture of copper-free aluminum die cast construction. Baked powder epoxy finish, electro-statically applied. Exposed hardware of 316 grade stainless steel
  • Accessories–Guards, reflectors and mounting hardware available. Must be ordered separately.

General

Catalog Number

EZS070A2-T

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Mogul Base

Light Source

High Pressure Sodium

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Trunnion

Optic Type

Glass Globe - Clear

Series

EZ Series

UPC

783936097671

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

70 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA