HUBBELL CANADA
EZS400A2GTS SU104 - HID 400W Quadri-Volt High Pressure Sodium 3/4" Pendant with Guard, Trunnion Mount- Unit Pack
Image of EZS400A2GTS SU104 EZS400A2GTS SU104 - HID 400W Quadri-Volt High Pressure Sodium 3/4" Pendant with Guard, Trunnion Mount- Unit Pack
Image of EZS400A2GTS SU104 EZS400A2GTS SU104 - HID 400W Quadri-Volt High Pressure Sodium 3/4" Pendant with Guard, Trunnion Mount- Unit Pack
Discontinued

EZS400A2GTS SU104 - HID 400W Quadri-Volt High Pressure Sodium 3/4" Pendant with Guard, Trunnion Mount- Unit Pack

Brand: Killark

Catalog ID: EZS400A2GTS SU104

HID 400W Quadri-Volt High Pressure Sodium 3/4" Pendant with Guard, Trunnion Mount- Unit Pack

  • Trunnion mounted–Trunnion yoke of 316 grade stainless steel attaches via mounting blocks to fixture ballast housing
  • Factory sealed–No external seal needed
  • Corrosion resistant–Fixture of copper-free aluminum die cast construction. Baked powder epoxy finish, electro-statically applied. Exposed hardware of 316 grade stainless steel
  • Accessories–Guards, reflectors and mounting hardware available. Must be ordered separately.

General

Catalog Number

EZS400A2GTS SU104

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Mogul Base

Light Source

High Pressure Sodium

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Trunnion

Optic Type

Glass Globe - Clear

Series

EZ Series

UPC

783936039114

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

400 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA