

Brand: Wiegmann
Catalog ID: EGL250
Application
Use when larger heating capacities or internal forced air circulation is required. Designed to prevent condensation or maintain minimum temperature in enclosures.
Catalog Number
EGL250
Type
Fan Heater
UPC
786725661800
Weight
2 lb
Voltage Rating
230 V
Wattage
250 W
Certified Listed
UL Listed
Yes
Carton Quantity
1