HUBBELL CANADA
FAN TRAY, H2N Cabinet, 460CFM, 120V, 60Hz, MS90
Image of H2KNF FAN TRAY, H2N Cabinet, 460CFM, 120V, 60Hz, MS90
Image of H2KNF FAN TRAY, H2N Cabinet, 460CFM, 120V, 60Hz, MS90
Discontinued

FAN TRAY, H2N Cabinet, 460CFM, 120V, 60Hz, MS90

Brand: Hubbell Premise Wiring

Catalog ID: H2KNF

Fan Tray, H2N Cabinet, 460 Cubic Feet /Minute, 120V AC, 92 dBa

  • Mounts to the Top of the Enclosure
  • Multiple Fan Kits Can be Installed Depending on the Depth of the Enclosure

Fan Kit

General

Application

H2 Network Cabinets

Catalog Number

H2KNF

EU RoHS Indicator

Item Type

Full Size Enclosures

Material

Steel, Cold Rolled

Specifications

  • Fans per Panel - 2
  • Finish - Black powder coated
  • H2 Cabinet Type - Network (30"W)
  • Material - Cold Rolled Steel

Type

Fan Kit

UPC

662620220833

Dimensions

Cubic Capacity

9034.375 cu.in

Depth

12.5 in

Height

29.5 in

Thickness

0.0781

Width

24.5 in

Certifications And Compliance

EU RoHS Indicator