HUBBELL CANADA
Image of FB-734 FB-734 - Weather Head 1" Aluminum

FB-734 - Weather Head 1" Aluminum

Brand: Killark

Catalog ID: FB-734

Weather Head 1" Aluminum

  • For use with threaded aluminum or steel conduit
  • Insulators included
  • Vertical mounting
  • Variety of knockout arrangements
  • Available in 1/2" thru 4"

For use with aluminum or steel conduit. Insulators included. Easy installation and assembly. Vertical mounting.

General

Application

For overhead service entrance. For use with threaded rigid conduit.

Catalog Number

FB-734

Color

Silver

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

FB Series

Type

Service Entrance

UPC

783936130033

Dimensions

Dimensions

2.62 in x 2.62 in x 3.03 in

Gross Weight with Packaging

0.58

Height

3.03 in

Hub Size

1"

Length

2.62 in

Width

2.62 in

Certifications And Compliance

EU RoHS Indicator

UL File Number

E22698

Logistics

Carton Quantity

5