HUBBELL CANADA
Image of FCB654N FCB654N, Substation - Tap Adapter
Image of FCB654N FCB654N, Substation - Tap Adapter

FCB654N, Substation - Tap Adapter

Brand: Burndy

Catalog ID: FCB654N

Cu Transformer Tap Adapter, 860 Amps Nom., 4.25" L

General

Application

Substation

Catalog Number

FCB654N

Connector Type

T-Connector

Material

Copper

Physical Attribute - Number of Holes

4

Plated

Y

Plating Type

Tin

Product Type

Mechanical

UPC

781810188033

UPC 14 Digit GTIN

00781810188033

Dimensions

Dimension - Height inch

7.00 in

Dimension - Height mm

177.8 mm

Dimension - L Length Overall mm

108 mm

Dimension - Length Overall inch

4.25 in

Dimension - P inch

4.00 in

Dimension - Pin Diameter fraction

1 in

Dimension - Pin Diameter inch

1 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

T-Connector

Physical Attribute - Number of Holes

4

Logistics

Carton Quantity

6

Pallet Quantity

648