HUBBELL CANADA
FCR Series Fiber Optic Rack Mount Enclosure, 1U, 3 FSP Panel, Unloaded
Image of FCR1U3SP FCR Series Fiber Optic Rack Mount Enclosure, 1U, 3 FSP Panel, Unloaded
Image of FCR1U3SP FCR Series Fiber Optic Rack Mount Enclosure, 1U, 3 FSP Panel, Unloaded
Image of FCR1U3SP FCR Series Fiber Optic Rack Mount Enclosure, 1U, 3 FSP Panel, Unloaded
Discontinued

FCR Series Fiber Optic Rack Mount Enclosure, 1U, 3 FSP Panel, Unloaded

Brand: Hubbell Premise Wiring

Catalog ID: FCR1U3SP

Fiber Optic, Rack Mount Panel, 1-Unit, 3) FSP Panel, Unloaded.

  • 1-Unit
  • 3) FSP Panel
  • Unloaded.

Standard Product

General

Adapter Type

FSP Panel

Catalog Number

FCR1U3SP

Enclosure Type

Standard Enclosures

Item Type

Fiber Rack Panel

Number Of Ports

72

Style

Unloaded

UPC

662620243078

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-G
  • TIA-569-D

Operational

Adapter Type

FSP Panel

Configuration

Number Of Ports

72

Logistics

Carton Quantity

1