HUBBELL CANADA
FCR Series Fiber Optic Rack Mount Enclosure, 3U, 12 FSP, Unloaded
Image of FCR3U12SP FCR Series Fiber Optic Rack Mount Enclosure, 3U, 12 FSP, Unloaded
Image of FCR3U12SP FCR Series Fiber Optic Rack Mount Enclosure, 3U, 12 FSP, Unloaded
Image of FCR3U12SP FCR Series Fiber Optic Rack Mount Enclosure, 3U, 12 FSP, Unloaded
Image of FCR3U12SP FCR Series Fiber Optic Rack Mount Enclosure, 3U, 12 FSP, Unloaded
Discontinued

FCR Series Fiber Optic Rack Mount Enclosure, 3U, 12 FSP, Unloaded

Brand: Hubbell Premise Wiring

Catalog ID: FCR3U12SP

Fiber Products, Rack Mount Panel, 3-Unit, 12 FSP, HD-LC, Unloaded.

  • 3-Unit
  • 12 FSP
  • HD-LC
  • Unloaded.

General

Adapter Type

FSP Panel

Catalog Number

FCR3U12SP

Enclosure Type

Standard Enclosures

Number Of Ports

288

Style

Unloaded

UPC

662620237497

Operational

Adapter Type

FSP Panel

Configuration

Number Of Ports

288