HUBBELL CANADA
Image of FCR4U15SPLK FCR Series Fiber Optic Rack Mount Enclosure, 4U,15 FSP Panel, Unloaded, With Lock

FCR Series Fiber Optic Rack Mount Enclosure, 4U,15 FSP Panel, Unloaded, With Lock

Brand: Hubbell Premise Wiring

Catalog ID: FCR4U15SPLK

Fiber Optic, Rack Mount Panel, 4-Unit,15) FSP Panel, Unloaded, With Lock

  • Patented cable bend relief bezels
  • Easy entry rear grommets
  • Userfriendly clipon labeling
  • Magnetic door latch
  • Slide out inner drawer allows for maximum access
  • Easy access plunger secures tray
  • 16 gauge steel construction
  • 19” and 23” rack mount options
  • TAA/GSA Compliant

General

Adapter Type

Cassette, FSP Panel

Application

Fiber Rack Enclosure, Interconnect

Catalog Number

FCR4U15SPLK

Color

Black

Compatibility

FSP-Series Panels, OC Series Cassettes, Splice Cassettes

EU RoHS Indicator

Yes

Item Type

Rack Units

4 RU

Style

Unloaded

UPC

662620342542

Dimensions

Cubic Capacity

2261 cu.in

Depth

17 in

Height

7 in

Width

19 in

Conductor Related

Cable Entry

Rear/Sides

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • EIA/ECA-310-G
  • TIA-569-D

Operational

Adapter Type

Cassette, FSP Panel

Compatibility

FSP-Series Panels, OC Series Cassettes, Splice Cassettes