HUBBELL CANADA
FCW Series Wall Mount Cabinet, Double- Door, 4 Adapter Panels/ cassettes, Red (Unloaded)
Image of FCW4SPTRD FCW Series Wall Mount Cabinet, Double- Door, 4 Adapter Panels/ cassettes, Red (Unloaded)

FCW Series Wall Mount Cabinet, Double- Door, 4 Adapter Panels/ cassettes, Red (Unloaded)

Brand: Hubbell Premise Wiring

Catalog ID: FCW4SPTRD

Wall Mount Cabinet, Double- Door, 4 LGX Slots, Red (Unloaded)

  • Accommodates up to 48 Fiber Ports
  • Suitable for loose tube, tight buffer and ribbon cable
  • Cable entry tie down points
  • Double door with key lock
  • Top or bottom cable entry
  • LGX compatible adapter plates

4 FSP Series Panel Capacity

General

Catalog Number

FCW4SPTRD

Color

Construction Material - Main

Steel

Item Type

Material - Mounting Hardware

Wall, Stud

Type

Wall Mount Enclosure

UPC

662620343754

Dimensions

Height

11 in

Weight

7 lb

Width

15 in

Conductor Related

Cable Entry

Top/Bottom