

Brand: Burndy
Catalog ID: FD67C6TN
Application
Substation
Catalog Number
FD67C6TN
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
3x3 - 4 holes
Physical Attribute - Pad Orientation
In-line
Plated
Yes
Plating Type
Tin
Product Type
Mechanical
Type
Studs
UPC
781810098219
UPC 14 Digit GTIN
00781810098219
Dimension - B Length inch
2.18 in
Dimension - Bolt Size fraction
1/2
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
158 mm
Dimension - Length Overall inch
6.23 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
3.00 in
Dimension - Pin Diameter fraction
1-1/2 in
Dimension - Pin Diameter inch
1.500 in
Dimension - Thread Size
1/2-12
Dimension - Threads per inch
12
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Connection Combination
Stud to Pad
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Stud Connector
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
3x3 - 4 holes
Physical Attribute - Pad Orientation
In-line
Carton Quantity
1
Minimum Pack Quantity
2
Pallet Quantity
1