HUBBELL CANADA
FD70X12X12N, Substation - Copper Stud Connector
Image of FD70X12X12N FD70X12X12N, Substation - Copper Stud Connector

FD70X12X12N, Substation - Copper Stud Connector

Brand: Burndy

Catalog ID: FD70X12X12N

Copper Stud Connectors.

  • For use on stud to pads
  • Allows for bolting cable and tubing terminals to equipment studs
  • Hex captured bolts provide one-wrench installation

General

Application

Substation

Catalog Number

FD70X12X12N

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

No

Plating Type

Unplated

Product Type

Mechanical

Type

Studs

UPC

781810493434

UPC 14 Digit GTIN

00781810493434

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Configuration

Connector Type

Stud Connector