HUBBELL CANADA
FDA70D12, Substation - Copper Stud Connector
Image of FDA70D12 FDA70D12, Substation - Copper Stud Connector

FDA70D12, Substation - Copper Stud Connector

Brand: Burndy

Catalog ID: FDA70D12

Copper Stud Connectors.

General

Application

Substation

Catalog Number

FDA70D12

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4x4 - 4 holes

Physical Attribute - Pad Orientation

90 Degree - horizontal

Plated

No

Plating Type

Unplated

Product Type

Mechanical

Type

Studs

UPC

781810196489

UPC 14 Digit GTIN

00781810196489

Dimensions

Dimension - B Length inch

2.88 in

Dimension - D inch

4.00 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

233 mm

Dimension - Length Overall inch

9.19 in

Dimension - N inch

1.12 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

3 in

Dimension - Pin Diameter inch

3 in

Dimension - Threads per inch

12

Electrical Ratings

Amperage Rating

2100 A

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Stud Connector

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

4x4 - 4 holes

Physical Attribute - Pad Orientation

90 Degree - horizontal

Logistics

Carton Quantity

1

Pallet Quantity

1