HUBBELL CANADA
Image of 000038635500 FENCE GATE ASSEMBLY
Image of 000038635500 FENCE GATE ASSEMBLY
Discontinued

FENCE GATE ASSEMBLY

Brand: thermOweld

Catalog ID: 000038635500

FENCE GATE ASSEMBLY WITH, FLEXIBLE JUMPER BONDS, #2 W/C JUMPER BOND SIZE, 1 1/2" TO 2" GATE POST, 2 1/2" TO 3" GATE FRAME

General

Catalog Number

000038635500

Material

Tinned Brass

UPC

781810570715

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in