HUBBELL CANADA
FER Rack Mount Interconnect Enclosure, 1U, 24 LC Duplex, Black
Image of FERFSPD FER Rack Mount Interconnect Enclosure, 1U, 24 LC Duplex, Black
Image of FERFSPD FER Rack Mount Interconnect Enclosure, 1U, 24 LC Duplex, Black

FER Rack Mount Interconnect Enclosure, 1U, 24 LC Duplex, Black

Brand: Hubbell Premise Wiring

Catalog ID: FERFSPD

FER Series Fiber Optic Rack Mount Enclosure, 1U, 3 FSP Panel, Black

  • Universal Economy 1U Rack Mount Design
  • Pull-Out Drawer for Convenient Access
  • Low Density 1U Space-Saving Design
  • 16 gauge cold rolled steel
  • Finish: durable black powder

General

Adapter Type

Fiber Rack Enclosure, Interconnect

Application

Fiber Rack Enclosure, Interconnect

Catalog Number

FERFSPD

Color

Compatibility

FSP-Series Panels

Construction Material - Main

16 gauge cold rolled steel

Enclosure Type

Standard Enclosures

Environmental Conditions

Indoor use

EU RoHS Indicator

Item Type

Fiber Rack Panel

Rack Units

1 RU

Style

Unloaded

UPC

662620342962

Dimensions

Cubic Capacity

279.395 cu.in

Depth

9.5 in

Height

1.73 in

Width

17 in

Conductor Related

Cable Entry

Rear

Certifications And Compliance

Environmental Conditions

Indoor use

EU RoHS Indicator

Industry Standard(s)

  • EIA/ECA-310-E
  • TIA-569-D

Operational

Adapter Type

Fiber Rack Enclosure, Interconnect

Compatibility

FSP-Series Panels

Logistics

Carton Quantity

5

Pallet Quantity

140