HUBBELL CANADA
FF-45-5M - 45° 1-1/2" Iron Elbow, Female/Female
Image of FF-45-5M FF-45-5M - 45° 1-1/2" Iron Elbow, Female/Female
*Representative image
Image of FF-45-5M FF-45-5M - 45° 1-1/2" Iron Elbow, Female/Female
Discontinued

FF-45-5M - 45° 1-1/2" Iron Elbow, Female/Female

Brand: Killark

Catalog ID: FF-45-5M

45° 1-1/2" Iron Elbow, Female/Female

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Killark elbow series designed to change direction in rigid IMC conduit systems. Our non-capped elbows offer a 45° to 90° change in direction where space is limited for pulling conductors. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint.

General

Catalog Number

FF-45-5M

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Iron

Product Family

Fittings

Series

FF Series

Type

45 Degree Elbow

UPC

783936095783

Dimensions

Hub Size

1-1/2"

Certifications And Compliance

EU RoHS Indicator