HUBBELL CANADA
Fiber Accessory, Crimp Tool, Epoxy/Anaerobic Connectors
Image of OFCMT04 Fiber Accessory, Crimp Tool, Epoxy/Anaerobic Connectors
Image of OFCMT04 Fiber Accessory, Crimp Tool, Epoxy/Anaerobic Connectors
Discontinued

Fiber Accessory, Crimp Tool, Epoxy/Anaerobic Connectors

Brand: Hubbell Premise Wiring

Catalog ID: OFCMT04

Fiber Accessory, Crimp Tool, Epoxy/Anaerobic Connectors

Epoxy/Anaerobic Connectors

Fiber Optic Crimp

General

Application

Fiber Crimp with 2QK Die Set

Catalog Number

OFCMT04

Construction Material - Main

Various

Item Type

Tools

Material

Various

Size

Standard Sized Product

Style

Crimp Tool

Sub Brand

Cable Accessories

Type

Tools

UPC

662620837130

Dimensions

Size

Standard Sized Product

Logistics

Carton Quantity

25