HUBBELL CANADA
FIBER Adapter, Adapter Panel, Panel 6P, Black, 3716
Image of FSPSCSTDS3 FIBER Adapter, Adapter Panel, Panel 6P, Black, 3716
Image of FSPSCSTDS3 FIBER Adapter, Adapter Panel, Panel 6P, Black, 3716
Discontinued

FIBER Adapter, Adapter Panel, Panel 6P, Black, 3716

Brand: Hubbell Premise Wiring

Catalog ID: FSPSCSTDS3

Fiber Optic Panel Adapter, 6-Fiber, 3) SC-ST Duplex, Zircon Sleeves, Blue

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Standard Product

General

Adapter Type

SC to ST Duplex

Application

Interconnect

Catalog Number

FSPSCSTDS3

Color

Blue

Enclosure Type

Various

Environmental Conditions

Indoor

Item Type

SC to ST Duplex

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Performance

  • Electrical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Specifications

  • Dimensions - 1.1” W X 5.1” H
  • Finish - Durable black powder coat
  • Material - 16ga cold rolled steel
  • Sleeve Material - Zirconia Ceramic

Temperature Rating

-40C to +85C

UPC

662620103716

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

SC to ST Duplex

Performance

  • Electrical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

4