HUBBELL CANADA
FIBER Adapter, Adapter Panel, Panel 6P, Black, 6679
Image of FSPFC6 FIBER Adapter, Adapter Panel, Panel 6P, Black, 6679
Image of FSPFC6 FIBER Adapter, Adapter Panel, Panel 6P, Black, 6679
Discontinued

FIBER Adapter, Adapter Panel, Panel 6P, Black, 6679

Brand: Hubbell Premise Wiring

Catalog ID: FSPFC6

FSP Adapter Panel, FC/PC (Ceramic Split Sleeve), 6-Port, loaded with 6) Single Mode adapters

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Unloaded Panel

General

Adapter Type

FC Simplex

Application

Interconnect

Catalog Number

FSPFC6

Color

Black

Enclosure Type

Various

Environmental Conditions

Indoor

Item Type

6) FC Simplex

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Performance

  • Electrical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB SM

Service Life

500 matings

Specifications

  • Dimensions - 1.1” W X 5.1” H
  • Finish - Durable black powder coat
  • Material - 16ga cold rolled steel
  • Sleeve Material - Zirconia Ceramic

Temperature Rating

-40C to +85C

UPC

662620806679

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB Max

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

FC Simplex

Performance

  • Electrical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB SM

Service Life

500 matings

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6